
The N2871A passive probe offers DC to 200 MHz and 10:1 attenuation factor to address a wide range of measurement needs.
Compact 2.5-mm probe head diameter, low input capacitance, and various fine-pitch probe tip accessories make the Keysight N2870A Series passive probes ideal for probing densely populated IC components or surface-mount devices used in today's high-speed digital applications.
The sharp probe tip is spring loaded to help engineers keep the probe from slipping off the device under test. Insulating IC caps keep the small probe tip centered on the IC lead and keep it from shorting adjacent leads.
Standard flat blade ground connector and a self-adhesive copper ground pad help reduce ground inductance while offering easy ground access. Optional probe tip accessories provide specialized capabilities for demanding applications.
Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input. Recommended for oscilloscopes with <200 MHz bandwidth.
Key Specifications
- 200 MHz bandwidth
- 10:1 attenuation ratio
- 9.5 pF input capacitance
- 10 MΩ input resistance (when terminated into 1 MΩ scope input)
- 400 V CAT I and 300 V CAT II maximum input voltage
- Scope compensation range: 10 - 25 pF
See Also
Links to PDF Documents
- N2870A-Series and N2894A Passive Probes User's Guide
- Data Sheet
- Wedge Probe Adapter User's Guide
- N2877A Deluxe Accessory Kit (N287XA Series Probes) User's Guide
- N2879A Fine Pitch Accessory Kit (N287XA Series Probes) User's Guide
- Eight Hints for Better Scope Probing
Compatibility
Compatible with Keysight InfiniiVision and Infiniium Series oscilloscopes with 1 MΩ input.
Oscilloscope Series | Compatible |
---|---|
HD3-Series | ♦ |
Z-Series | ♦ (with N5449A adapter) |
V-Series | ♦ (with N5449A adapter) |
S-Series | ♦ |
EXR-Series | ♦ |
MXR-Series | ♦ |
90000 Q-Series | ♦ (with N5449A adapter) |
90000 X-Series | ♦ (with N5449A adapter) |
90000A Series | |
86100D DCA-X | |
80000B Series | |
54600 | ♦ |
9000 H-Series | ♦ |
9000 Series | ♦ |
8000 Series | ♦ |
7000 Series | ♦ |
6000 X-Series | |
6000 Series | ♦ |
5000 Series | ♦ |
4000 X-Series | ♦ |
3000 X-Series | ♦ |
3000 Series | ♦ |
2000 X-Series | ♦ |
1000 X-Series | ♦ |
1000 Series | ♦ |